Short description
| I/O module | 2 analog outputs 4 to 20 mA, 0 to 20 mA or 0 to 24 mA |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Outputs | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 0.05 W |
| Internal I/O | 1.6 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0xB785 |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Analog outputs
Electrical properties
| Electrical isolation | Channel isolated from channel and bus |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20AO2437Description:
- 2 analog current outputs
- Electrically isolated analog channels
- 16-bit digital converter resolution
The module is equipped with 2 current outputs with 16-bit digital converter resolution. The 2 channels are electrically isolated from each other. The user can select between the 3 output ranges 4 to 20 mA, 0 to 20 mA and 0 to 24 mA.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20AO2437) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20AO2437) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20AO2437) | EXE / 757 KB | |
| V6.0 HW Upgrade (X20AO2437) | EXE / 801 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20(c)AO2437 | PDF / 798 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |