Short description
| Accessories | POWERLINK hybrid cable, M12, Y-coded |
General information
| Cable cross section | ((4x 0.15 mm²) + (4x 0.6 mm²)) |
| Durability |
Flame-retardant per UL 1581, section 1061 Oil-resistant per IEC 60811-2-1 and VDE 0282 part 10
|
| Certification |
CE
|
Cable construction
| Supply lines | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | White, blue, red, black |
| Variant | CuZn contact with Ni/Au contact surface |
| Cross section | 0.6 mm² |
| Signal line | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | White/Orange, orange, white/green, green |
| Variant | CuZn contact with Ni/Au contact surface |
| Cross section | 0.15 mm² |
| Cable stranding | Yes |
| Cable shield | Tinned copper wire braiding |
| Outer jacket | |
| Material | PUR (halogen-free, low-adhesive) |
| Color | Black RAL 9005 |
| Labeling | B&R material number, production week, country of production, UL E-file number |
Connector
| Type | 2x M12 SPEEDCON, Y-coded, male |
| Mating cycles | At least 100 |
| Contacts | 8 (4 power supply and 4 signal contacts) |
Electrical properties
| Nominal voltage | Max. 50 VDC (peak value) |
| Nominal current |
4 A power supply line 0.5 A signal line
|
| Test voltage | |
| Wire - Wire | 1500 V (50 Hz, 1 min.) |
| Wire - Shield | 1500 V (50 Hz, 1 min.) |
| Transfer properties | Category 5 / Class D up to 100 MHz per ISO/IEC 11801 |
| Transfer rate | 100 Mbit/s |
| Conductor resistance | |
| Supply lines | Max. 34.6 Ω/km |
| Signal line | Max. 280 Ω/km |
| Insulation resistance | ≥5 GΩ/km |
Operating conditions
| Degree of protection per EN 60529 | |
| Cables | IP67 |
| M12 connector | IP67 (connected and screwed in) |
Ambient conditions
| Temperature | |
| Fixed installation |
-25 to 90°C (male M12 connector) -40 to 90°C (cable)
|
| Flexible installation |
-25 to 90°C (male M12 connector) -30 to 70°C (cable)
|
Mechanical properties
| Dimensions | |
| Length | 2.0 m |
| Diameter | 7.6 ±0.2 mm |
| Bend radius | |
| After installation | Min. 10 outer diameter |
| During installation | Min. 5 outer diameter |
| Can be used in cable drag chains | |
| Drag chain data | |
| Acceleration | 3 m/s² |
| Flex cycles | 2,000,000 |
| Velocity | 3 m/s |
| Weight | Approx. 218 g |
Material number:
VCA0Y0020Description:
- POWERLINK hybrid cable - 2.0 m - Not recommended for new projects