Material Number Description
X20CP1684 X20 PLC, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 1 MB SRAM, 1 GB onboard flash drive, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface (TSN) 10/100/1000BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot cover and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately!
X20CP1685 X20 PLC, Atom 0.8 GHz, 512 MB DDR4 RAM, 1 MB SRAM, 1 GB onboard flash drive, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface (TSN) 10/100/1000BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot cover and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately!
X20CP1686X X20 PLC, Atom 1.3 GHz, 1 GB DDR4 RAM, 1 MB SRAM, 2 GB onboard flash drive, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface (TSN) 10/100/1000BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot cover and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately!
X20CP3684 X20 PLC, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 1 MB SRAM, 1 GB onboard flash drive, removable application memory: CompactFlash, 3 insert slots for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface (TSN) 10/100/1000BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot covers and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately!
X20CP3685 X20 PLC, Atom 0.8 GHz, 512 MB DDR4 RAM, 1 MB SRAM, 1 GB onboard flash drive, removable application memory: CompactFlash, 3 insert slots for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface (TSN) 10/100/1000BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot covers and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately!
X20CP3686X X20 PLC, Atom 1.3 GHz, 1 GB DDR4 RAM, 1 MB SRAM, 2 GB onboard flash drive, removable application memory: CompactFlash, 3 insert slots for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface (TSN) 10/100/1000BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot covers and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately!
X20CP3687X X20 PLC, Atom 1.6 GHz, 2 GB DDR4 RAM, 1 MB SRAM, 2 GB onboard flash drive, removable application memory: CompactFlash, 3 insert slots for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface (TSN) 10/100/1000BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot covers and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately! Manufacturer:H-SCANFIL ELECTRONICS (SU Initial sample order Purchase requisition 00000000000020 PCS. on 2026-07-10 in AT01

Please choose country and language

B&R Logo