Short description
Interfaces 1x RS485, 1x Ethernet (2-port switch), 1x POWERLINK (V2), 2x USB, 1x X2X Link
System module Controller
General information
B&R ID code 0x289E
Cooling Fanless
Status indicators CPU function, Ethernet, POWERLINK, RS485, I/O power supply
Diagnostics
CPU function Yes, using LED status indicator
Ethernet Yes, using LED status indicator
I/O power supply Yes, using software and LED status indicator
POWERLINK Yes, using LED status indicator
Temperature Yes, using software register
Support
Controller redundancy No
Storage health data support Yes
ACOPOS support Yes
Visual Components support Yes
Power consumption 5.3 W
Power consumption for X2X Link power supply 0.6 W
Power consumption
Internal I/O 0.56 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
CPU and X2X Link power supply
Input voltage 24 VDC -20% / +25%
(nominal voltage: 24 VDC)
(max. input power at nominal voltage: 34 W)
Input current Max. 1.4 A at 24 VDC
Fuse Integrated, cannot be replaced
Reverse polarity protection Yes
X2X Link power supply output
Nominal output power 3.5 W
Parallel connection Yes
Redundant operation Yes
Input I/O power supply
Input voltage 24 VDC -15% / +20%
(nominal voltage: 24 VDC)
(max. input power at nominal voltage: 240 W)
Fuse Required line fuse: Max. 10 A, slow-blow
Output I/O power supply
Nominal output voltage 24 VDC
Permissible contact load 10 A
Controller
Real-time clock Retention for at least 300 hours, typ. 1000 hours at 25°C, 1 s resolution, <30 s/month accuracy at 25°C
Floating point unit (FPU) Yes
Processor
Type Atom E3915
Clock frequency 400 MHz (compatible).
L1 cache
Data code 24 kB
Program code 32 kB
L2 cache 1 MB
Integrated I/O processor Processes I/O data points in the background
Modular interface slots 1
Remanent variables Max. 64 kB, retention >10 years
Shortest task class cycle time 400 µs
Typical instruction cycle time 0.0044 µs
Standard memory
RAM 512 MB LPDDR4 SDRAM
Application memory
Type 1 GB eMMC flash memory
Data retention 10 years
Writable data amount
Guaranteed 40 TB
Results for 5 years 21.9 GB/day
Guaranteed erase/write cycles 20,000
Error-correcting code (ECC) Yes
Interfaces
Interface IF2
Signal Ethernet
Variant 2x shielded RJ45 (switch)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Fieldbus POWERLINK (V2) managing or controlled node
Type Type 4
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF4
Type USB 1.1/2.0
Variant Type A
Max. output current 0.5 A
Interface IF5
Type USB 1.1/2.0
Variant Type A
Max. output current 0.5 A
Interface IF6
Fieldbus X2X Link master
Interface IF7
Signal RS485
Variant Connection via 6-pin terminal block
Max. distance 1000 m
Transfer rate Max. 115.2 kbit/s
Terminating resistor Integrated in PLC, not switchable
Electrical properties
Electrical isolation Ethernet (IF2), POWERLINK (IF3), X2X (IF6) and RS485 (IF7) isolated from each other, from other interfaces and from PLC
I/O to PLC isolated from all interfaces
USB (IF4 and IF5) and slot for X20 interface modules not isolated from PLC
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.6°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note X20 end cover plate (right) included in delivery
2- and 6-pin terminal block included in delivery
Interface module slot cover included in delivery
Dimensions
Width 82.5 mm
Height 124 mm
Depth 92 mm
Weight 530 g
Material number:
X20EM1611
Description:
  • Intel Atom 400 MHz compatible with integrated I/O processor
  • Ethernet, POWERLINK V2 with poll-response chaining, onboard USB and RS485
  • 1 slot for modular interface expansion
  • 512 MB LPDDR4 SDRAM
  • 1 GB onboard flash drive
  • Fanless
  • No battery

This compact yet powerful controller is based on Intel Atom processor technology. The fanless, battery-free design of this controller means it is completely maintenance-free.

The basic configuration includes USB, Ethernet, POWERLINK V2, RS485 and a flash drive. In addition, 1 slot can be used for X20 interface modules to increase flexibility.

Included in delivery
Accessory package for X20 Embedded PLC
X20ACEMTB1 Accessories X20 Embedded PLCs: 2-pin terminal block for I/O power supply, 6-pin terminal block for RS485 interface and PLC power supply, X20 end cover plate, right (X20AC0SR1)
Optional Accessories
Technology Guard
0TGF016.01 Technology Guard (MSD) with integrated flash drive, 16 GB (MLC)
Automation Studio HW Upgrades Version (Date) Download
V4.11 HW Upgrade (X20EM1611) EXE / 2 MB
Certificates Version (Date) Download
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Declaration of conformity PLC X20 PDF / 169 KB
Documentation Version (Date) Download
Data sheet X20EMx6xx PDF / 3 MB
Open Source Licenses X20CPx68x_X20EMx ZIP / 1 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STEP X20EM161x ZIP / 4 MB

Please choose country and language

B&R Logo