Material Number Description
X20EM0611 X20 Embedded PLC, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
X20EM0612 X20 Embedded PLC, Atom 0.8 GHz, 768 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
X20EM0613 X20 Embedded PLC, Atom 1.3 GHz, 1 GB DDR4 RAM, 64 kB FRAM, 2 GB onboard flash drive, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
X20EM1611 X20 Embedded PLC, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
X20EM1612 X20 Embedded PLC, Atom 0.8 GHz, 768 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
X20EM1613 X20 Embedded PLC, Atom 1.3 GHz, 1 GB DDR4 RAM, 64 kB FRAM, 2 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T

Please choose country and language

B&R Logo