Short description
| Interfaces | 1x RS485, 1x Ethernet (2-port switch), 1x POWERLINK (V2), 2x USB, 1x X2X Link |
| System module | Controller |
General information
CPU and X2X Link power supply
| Input voltage |
24 VDC -20% / +25% (nominal voltage: 24 VDC) (max. input power at nominal voltage: 34 W) |
| Input current | Max. 1.4 A at 24 VDC |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
X2X Link power supply output
Input I/O power supply
| Input voltage |
24 VDC -15% / +20% (nominal voltage: 24 VDC) (max. input power at nominal voltage: 240 W) |
| Fuse | Required line fuse: Max. 10 A, slow-blow |
Output I/O power supply
| Nominal output voltage | 24 VDC |
| Permissible contact load | 10 A |
Controller
Interfaces
Electrical properties
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.6°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 70°C |
| Transport | -40 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20EM0612Description:
- Intel Atom 0.8 GHz with integrated I/O processor
- Ethernet, POWERLINK V2 with poll-response chaining, onboard USB and RS485
- 768 MB LPDDR4 SDRAM
- 1 GB onboard flash drive
- Fanless
- No battery
This compact yet powerful controller is based on Intel Atom processor technology. The fanless, battery-free design of this controller means it is completely maintenance-free.
The basic configuration includes USB, Ethernet, POWERLINK V2, RS485 and a flash drive.
Included in delivery
Accessory package for X20 Embedded PLC
| X20ACEMTB1 | Accessories X20 Embedded PLCs: 2-pin terminal block for I/O power supply, 6-pin terminal block for RS485 interface and PLC power supply, X20 end cover plate, right (X20AC0SR1) |
Optional Accessories
Technology Guard
| 0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.11 HW Upgrade (X20EM0612) | EXE / 2 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| E115267 UL Certificate of Compliance X20 | PDF / 2 MB | |
| EU Declaration of conformity PLC X20 | PDF / 169 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20EMx6xx | PDF / 3 MB | |
| Open Source Licenses X20CPx68x_X20EMx | ZIP / 1 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STEP X20EM061x | ZIP / 3 MB |