Material Number Description
X20CP0410 X20 Compact-S PLC, ARM Cortex-A9-166 (compatible), 128 MB DDR3 RAM, 8 kB FRAM, 256 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T. Order bus base, power supply module and terminal block separately!
X20CP0411 X20 Compact-S PLC, ARM Cortex-A9-240, 128 MB DDR3 RAM, 16 kB FRAM, 512 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T. Order bus base, power supply module and terminal block separately!
X20CP0420 X20 Compact-S PLC, ARM Cortex-A9-166 (compatible), 128 MB DDR3 RAM, 8 kB FRAM, 256 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T (2-port switch). Order bus base, power supply module and terminal block separately!
X20CP0482 X20 Compact-S PLC, ARM Cortex-A9-300, 128 MB DDR3 RAM, 16 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, can be expanded with X20 interface slot. Order bus base, power supply module and terminal block separately!
X20CP0483 X20 Compact-S PLC, ARM Cortex-A9-500, 256 MB DDR3 RAM, 32 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, can be expanded with X20 interface slot. Order bus base, power supply module and terminal block separately!
X20CP0484 X20 Compact-S PLC, ARM Cortex-A9-667, 256 MB DDR3 RAM, 64 kB FRAM, 2 GB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, can be expanded with X20 interface slot. Order bus base, power supply module and terminal block separately!
X20CP0484-1 X20 Compact-S PLC, ARM Cortex-A9-667, 512 MB DDR3 RAM, 64 kB FRAM, 2 GB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, can be expanded with X20 interface slot. Order bus base, power supply module and terminal block separately!

Please choose country and language

B&R Logo