General information
| Durability |
Oil resistance per VED 0473 part 811-2-1 (EN 60811-2-1) Flame-retardant per IEC 60332-1-2 UV-resistant |
| Short description | POWERLINK connection cable RJ45 to RJ45, 35 m |
| Type | Connection cables |
| Cable cross section | |
| AWG | 4x 22 AWG |
| mm² | 4x 0.34 mm² |
Cable construction
| Outer jacket | |
| Material | Polyurethane (PUR) GN |
| Properties | Halogen-free |
| Color | Green |
| Wires | |
| Wire insulation | Polyethylene (PE) |
| Wire colors | Red, white, yellow, blue |
| Shield | Overlapping aluminum-clad foil, tinned copper braiding, 85% coverage |
| Type | Tinned copper strand 22/7 AWG |
| Stranding | Yellow with yellow, orange with orange, white with white, blue with blue |
Electrical properties
| Conductor resistance | ≤120 Ω/km at 20°C |
| Transfer properties | Category 5 / Class D up to 100 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3) |
| Transfer rate | 10/100 Mbit/s |
| Insulation resistance | ≥500 MΩ/km at 20°C |
Operating conditions
| Degree of protection per EN 60529 | |
| Cables | IP67 |
| RJ45 connector | IP20, only when properly connected |
Ambient conditions
| Temperature | |
| Transport | -50 to 70°C |
| Fixed installation | -25 to 60°C |
| Flexible installation | -20 to 60°C |
Mechanical properties
| Installation | Easy snap-on mounting onto the DIN rail |
| Dimensions | |
| Length | 35 m |
| Diameter | 6.5 mm ±0.2 mm |
| Bend radius | |
| After installation | ≥7x outer diameter |
| During installation | ≥3x outer diameter |
| Drag chain data | |
| Acceleration | 4 m/s² |
| Flex cycles | Min. 3 million |
| Velocity | 4 m/s |
| Weight | 0.061 kg/m |
Material number:
X20CA3E61.0350Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, can be used in cable drag chains, 35 m