Short description
| Interfaces | 1x RS232, 1x Ethernet, 1x POWERLINK (V1/V2), 2x USB, 1x X2X Link |
| System module | Controller |
General information
CPU and X2X Link supply
| Input voltage | 24 VDC -15% / +20% |
| Input current | Max. 1.5 A |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
Input I/O supply
| Input voltage | 24 VDC -15% / +20% |
| Fuse | Required line fuse: Max. 10 A, slow-blow |
Output I/O supply
| Rated output voltage | 24 VDC |
| Permitted contact load | 10 A |
Supply - General information
| Status indicators | Overload, operating status, module status, RS232 data transfer |
| Diagnostics | |
| RS232 data transfer | Yes, using LED status indicator |
| Module run/error | Yes, using LED status indicator and software |
| Overload | Yes, using LED status indicator and software |
| Electrical isolation | |
| I/O feed - I/O supply | No |
| CPU/X2X Link feed - CPU/X2X Link supply | Yes |
Controller
Interfaces
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation at elevations above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| EN 60529 protection | IP20 |
Environmental conditions
| Temperature | |
| Operation | |
| Horizontal installation | -25 to 60°C |
| Vertical installation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical characteristics
| Note |
Order application memory (CompactFlash) separately Backup battery included in delivery X20 end cover plate (right) included in delivery 12-pin X20 terminal block included in delivery Interface module slot covers included in delivery |
| Dimensions | |
| Width | 200 mm |
| Height | 99 mm |
| Depth | 85 mm |
| Weight | 470 g |
Material number:
X20cCP3586Description:
- Intel Atom 1.6 GHz processor with an additional I/O-processor
- Onboard Ethernet, POWERLINK with poll response chaining and USB
- 3 slots for modular interface expansion
- CompactFlash as removable application memory
- 512 MB DDR2 SDRAM
- Controller redundancy possible
- Fanless

The X20CP3586 is a powerful controller for the X20 system. This controller is especially useful for applications that require short cycle times, have to process very large amounts of data or carry out floating point operations. It is clocked at 1.6 GHz and equipped with 512 MB DDR2 SDRAM.
USB, Ethernet, POWERLINK and removable CompactFlash are all included as standard features. The standard Ethernet interface is capable of handling communication in the gigabit range. For even more real-time network performance, the onboard POWERLINK interface supports poll response chaining mode (PRC).
The controller is equipped with 3 slots available for X20 communication modules. Various bus and network systems can easily be integrated into the X20 system through the use of communication modules.
Further information:
Technology information: Redundancy
User's manual: Redundancy for control systems
Included in delivery
Batteries
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Locking plates
| X20AC0SR1 | X20 end cover plate, right |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Mandatory Accessories
CompactFlash cards
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20cCP3586) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20cCP3586) | EXE / 3 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Coated modules | PDF / 62 KB | |
| Data sheet X20(c)CPx58x | PDF / 3 MB | |
| Redundancy for control systems | PDF / 9 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 CPU 3-Slot X20CP3x8x | ZIP / 202 KB | |
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |