General information
| B&R ID code | 0xB41D |
| Status indicators | Safety status, interface status |
| Support | |
| Dynamic node allocation (DNA) | Yes |
| Cooling and mounting type | Cold plate mounting |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| Functional safety | Yes |
| UL |
cULus E225616 Power conversion equipment |
DC bus connection
| Voltage | |
| Nominal | 750 VDC |
| Execution | |
| DC+, DC-, PE | Cage clamp terminal block |
| Shield connection | Yes (via cable gland) |
| Terminal connection cross sections | |
| Flexible and fine-stranded wires | |
| With wire end sleeves | 0.25 to 10 mm² |
| Approbation data | |
| UL/C-UL-US | 24 to 8 |
| CSA | 24 to 8 |
| Terminal cross sections (cable diameter) | 14 to 21 mm (M32 cable grommet) |
| Max. line length | 30 m |
24 VDC power supply
Hybrid cable outlets
24 VDC output
Fieldbus
Enable inputs
| Quantity | 2 |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Permissible input current | Max. 2 A |
| Execution | Cage clamp terminal block |
| Terminal connection cross sections | |
| Flexible and fine-stranded wires | |
| With plastic wire end sleeves | 0.25 to 1.5 mm² |
| Approbation data | |
| UL/C-UL-US | 26 to 12 |
| CSA | - |
| Terminal cross sections (cable diameter) | 5 to 9 mm (M16 cable grommet) |
| Max. line length | 30 m |
Operating conditions
Ambient conditions
Material number:
8CVE28000HC00.00-1Description:
- Remote power distribution up to 30 kW using up to four hybrid cable outlets
- Safeguards the DC bus
- Diagnostics for all connections
- Integrated connections for local I/O nodes
Mandatory Accessories
Fuse sets
| 8CXS000.0000-00 | ACOPOSremote fuse set: 8x fuse 10 x 38 mm, 20 A, fast-acting |
| 8CXS002.0000-00 | ACOPOSremote fuse set: 4x blade fuse 15 A, fast-acting |
Optional Accessories
Accessory sets
| 8CXC000.0000-00 | Accessory set: 1x slot cover for hybrid connector |
| 8CXC001.0000-00 | ACOPOSremote accessory set: 2x bridge, 2-pin, fully isolated, pitch 10 mm |
| 8CXC001.0002-00 | ACOPOSremote accessory set: 20x bridge, 2-pin, fully isolated, pitch 10 mm |
| 8CXC001.0005-00 | ACOPOSremote accessory set: 50x bridge, 2-pin, fully isolated, pitch 10 mm |
| 8CXC001.000A-00 | ACOPOSremote accessory set: 100x bridge, 2-pin, fully isolated, pitch 10 mm |
| 8CXD000.0000-00 | ACOPOSremote accessory set: 1x dry cartridge M36x1.5 for 8CVE connection box |
| 8CXM001.0000-00 | ACOPOSremote accessory set: 4x hex socket screw M6x25 mm for 8CVE connection boxes |
| 8CXM001.0002-00 | ACOPOSremote accessory set: 20x hex socket screw M6x25 mm for 8CVE connection boxes |
| 8CXM001.0005-00 | ACOPOSremote accessory set: 52x hex socket screw M6x25 mm for 8CVE connection boxes |
| 8CXM001.000A-00 | ACOPOSremote accessory set: 100x hex socket screw M6x25 mm for 8CVE connection boxes |
Fuse sets
| 8CXS001.0000-00 | ACOPOSremote fuse set: 4x blade fuse 7.5 A, fast-acting |
| 8CXS001.0002-00 | ACOPOSremote fuse set: 20x blade fuse 7.5 A, fast-acting |
| 8CXS001.0005-00 | ACOPOSremote fuse set: 52x blade fuse 7.5 A, fast-acting |
| 8CXS001.000A-00 | ACOPOSremote fuse set: 100x blade fuse 7.5 A, fast-acting |
| 8CXS002.0002-00 | ACOPOSremote fuse set: 20x blade fuse 15 A, fast-acting |
| 8CXS002.0005-00 | ACOPOSremote fuse set: 52x blade fuse 15 A, fast-acting |
| 8CXS002.000A-00 | ACOPOSremote fuse set: 100x blade fuse 15 A, fast-acting |
Hybrid cables
| 8CCH0003.11110-1 | Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0003.11130-1 | Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains |
| 8CCH0005.11110-1 | Hybrid cable, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0010.11110-1 | Hybrid cable, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0015.11110-1 | Hybrid cable, length 15 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0020.11110-1 | Hybrid cable, length 20 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
Threaded Caps
| X67AC0M12 | X67 M12 threaded caps, 50 pcs. |
Threaded caps
| X67AC0M08 | X67 M8 threaded caps, 50 pcs. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (8CVE28000HC00.00-1) | EXE / 532 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CVE28000HC00.00-1 | PDF / 19 MB | |
| Decentralized Motion Control User's Manual | PDF / 68 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8CVE28000HC00.00-1 | ZIP / 9 MB |