General information
Cooling and mounting type Wall mounting
Maximum number of modules depending on power supply module
8B0P0xx0 In preparation
8BVP0220 In preparation
8BVP0440 In preparation
8BVP0880 In preparation
8BVP1650 In preparation
Startup time (CR_OK In HIGH to CR_OK Out HIGH) Typ. 500 ms
Cutoff delay (CR_OK In LOW to CR_OK Out LOW) Typ. 3 ms
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Mains connection
Switch-on interval
Mains input voltage 3x 400 VAC In preparation
Mains input voltage 3x 480 VAC In preparation
DC bus connection
Voltage
Minimum 235 VDC
Nominal 750 VDC
Power dissipation at max. device power In preparation
DC bus capacitance 3630 µF
Variant ACOPOSmulti backplane
24 VDC power supply
Input voltage 25 VDC +1.6% / -20%
Input capacitance 28.2 µF
Max. power consumption 8 W
Variant ACOPOSmulti backplane
Alarm contacts
Quantity 2
Type
Alarm contact 1 Normally closed contact
Alarm contact 2 Normally open contact
Electrical isolation
Alarm contact - ACOPOSmulti module Yes
Alarm contact - Alarm contact Yes
Nominal voltage 30 VDC
Maximum current 1 A
Switching delay Max. 5 ms
Max. number of switching cycles 100,000
Protection
Overload-proof No
Short-circuit proof No
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 106.5 mm
Height 317 mm
Depth
Wall mounting 263 mm
Weight 6.4 kg
Module width 2
Material number:
8B0K3630HW00.001-1
Description:
  • Serves to buffer the DC bus
  • Seamless integration in the ACOPOSmulti drive system
  • Charging circuit
ACOPOSmulti capacitor module, 3630 µF, AS, wall mounting, charging circuit
Mandatory Accessories
Terminal block sets
8BZ0K363000.001-1A Screw clamp terminal block set for ACOPOSmulti 8B0K3630Hx00.001-1 modules: 1x 8TB2112.2010-00
Optional Accessories
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
Terminal blocks
8TB2112.2010-00 12-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8B0K3630HW00.001-1 PDF / 641 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0K3630HW00.001-1 ZIP / 148 KB

Please choose country and language

B&R Logo