General information
| Short description | 12-pin signal connector, for EnDat 2.2 encoder cables with series 615 signal connector |
Mechanical properties
| Dimensions | |
| Length | 51 mm |
| Diameter | ø 21 mm |
| Weight | 54 g |
Material number:
8BXC010.0000-00Description:
12-pin signal connector, for EnDat 2.2 encoder cables with signal connector series 615
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXC010.0000-00 | PDF / 86 KB |