General information
| Short description | 12-pin signal connector, for resolver cables with series 615 signal connectors |
Mechanical properties
| Dimensions | |
| Length | 51 mm |
| Diameter | ø 21 mm |
| Weight | 52 g |
Material number:
8BXC005.0000-00Description:
12-pin signal connector, for resolver cables with series 615 signal connectors
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXC005.0000-00 | PDF / 190 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BXC005.0000-00 | ZIP / 137 KB |