Terminal block
| Note |
Label 6: PE L3 L2 L1 Coding F: 0101 1-row |
| Number of pins | 4 |
| Type of terminal block | Screw clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | F |
| Pitch | 7.62 mm |
| Wire stripping length | 10 mm |
| Connection cross section | |
| AWG wire | 24 to 8 AWG |
| Wire end sleeves with plastic covering | 0.25 to 4 mm² |
| Single-wire | 0.2 to 6 mm² |
| Fine-stranded wires | 0.2 to 4 mm² |
| With wire end sleeve | 0.25 to 6 mm² |
| Tightening torque | 0.7 to 0.8 Nm |
| Tension |
>10 N (0.2 mm²) >80 N (6 mm²) >90 N (10 mm²) |
Electrical properties
| Nominal voltage | 1000 V (IEC) / 600 V (UL) |
| Nominal current | 41 A (IEC) / 41 A (UL) |
Mechanical properties
| Dimensions | |
| Width | 30.4 mm |
| Height | 19.7 mm |
| Depth | 35.3 mm |
| Weight | 17 g |
Material number:
8TB3104.206F-10Description:
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 6: PE L3 L2 L1, coding L: 0101