Terminal block
Note |
Labeling: None Coding C: 1001111001 1-row |
Number of pins | 10 |
Type of terminal block | Cage clamp terminal block |
Cable type | Only copper wires (no aluminum wires!) |
Coding | C |
Pitch | 3.5 mm |
Wire stripping length | 6 mm |
Connection cross section | |
AWG wire | 26 to 14 AWG |
Wire end sleeves with plastic covering | 0.2 to 1 mm² |
Single-wire | 0.2 to 1.5 mm² |
Fine-stranded wires | 0.2 to 1.5 mm² |
With wire end sleeves | 0.2 to 1.5 mm² |
Tightening torque | 0.2 to 0.25 Nm |
Electrical properties
Nominal voltage | 320 V (IEC) / 300 V (UL) |
Nominal current | 14.5 A (IEC) / 10 A (UL) |
Mechanical properties
Dimensions | |
Width | 42 mm |
Height | 13 mm |
Depth | 22 mm |
Weight | 10.9 g |
Material number:
8TB1110.21C-00Description:
Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding C: 1001111001