General information
| Cable cross section | 4x 1.5 mm² + 2x 2x 0.75 mm² |
| Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
| Certification | UL AWM style 20234, 80°C, 1000 V, E63216 and CSA AWM I/II A/B, 90°C, 1000 V, FT2 LL46064 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Black, brown, blue, yellow/green |
| Variant | Tinned copper stranded wire |
| Cross section | 1.5 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White, white/red, white/blue, white/green |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
| Stranding | White with white/red and white/blue with white/green |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
| Labeling | BERNECKER & RAINER 4x1,5+2x2x0,75 FLEX |
Connector
| Type | 8-pin female speedtec motor connector, size 1.0 |
| Mating cycles | <500 |
| Contacts | 8 (4 power and 4 signal contacts) |
| Degree of protection per EN 60529 | IP67 when connected |
Electrical properties
| Operating voltage | Max. 1000 V |
| Test voltage | |
| Wire - Wire | 1500 VAC |
| Wire - Shield | 1500 VAC |
| Conductor resistance | |
| Power lines | ≤0.7 Ω |
| Signal line | ≤0.95 Ω |
| Insulation resistance | >4 GΩ |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 20 A |
| Installed in conduit or cable duct | 17.8 A |
| Installed in cable tray | 20.9 A |
Ambient conditions
| Temperature | |
| Moving | -10 to 70°C |
| Static | -20 to 90°C |
Mechanical properties
| Dimensions | |
| Length | 55 m |
| Diameter | 12.8 mm ±0.4 mm |
| Bend radius | |
| Single bend | >40 mm |
| Moving | ≥99 mm |
| Drag chain data | |
| Acceleration | <60 m/s² |
| Flex cycles | ≥3,000,000 |
| Velocity | ≤4 m/s |
| Weight | 13.8 kg |
Material number:
8CM055.12-1Description:
Motor cable, length 55 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CM055.12-1 | PDF / 168 KB |