General information
Short description 40 pcs. push-in terminal block 8TB3308.222A-00
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 350 mm
Height 57 mm
Depth 135 mm
Weight 1.03 kg
Material number:
8TB3308.222A-004
Description:
4+4-pin push-in terminal block, 1-row / 2-row, pitch: 7.62 mm, label 2: U V W PE B+ T+ B- T- coding A: 0000, 40 pcs.

Please choose country and language

B&R Logo