General information
| Short description | Push-in terminal block, 2-row, for 8EIxxxxxx1x.xxxx-1 servo drives, connector X7 (enable) |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Terminal block
| Note |
Label 1: 4 3 2 1 Coding 0: None 2-row Yellow |
| Number of pins | 4 |
| Type of terminal block | Push-in spring connector |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | 0 |
| Pitch | 5.08 mm |
| Wire stripping length | 10 mm |
| Connection cross section | |
| AWG wire | 26 to 12 AWG |
| Wire end sleeves with plastic covering | 0.25 to 1.5 mm² |
| Single-wire | 0.2 to 2.5 mm² |
| Fine-stranded wires | 0.2 to 2.5 mm² |
| With wire end sleeve | 0.25 to 2.5 mm² |
Electrical properties
| Nominal voltage | 320 V (IEC) / 300 V (UL) |
| Nominal current | 12 A (IEC) / 10 A (UL) |
Mechanical properties
| Dimensions | |
| Width | 25.5 mm |
| Height | 22.1 mm |
| Depth | 25.7 mm |
| Weight | 9 g |
Material number:
8TB2204.2210-50Description:
4-pin push-in terminal block, yellow, 2-row, pitch: 5.08 mm, label 1: 4 3 2 1,
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8TB2204.2210-50 | PDF / 234 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8TB2204.2210-50 | ZIP / 231 KB |