General information
| Short description | ACOPOS P3 shield component set: 1x support plate with 2 grounding clamps 3-6 mm, 1x M4x6 screw |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Dimensions | |
| Width | 18 mm |
| Height | 40 mm |
| Depth | 19 mm |
| Weight | 18 g |
Material number:
8SCSE01.0300-00Description:
Shield component set 8SCSE01.0300-00 consists of a support plate with 2 grounding clamps and can be used to provide shielding or strain relief for enable and trigger lines on ACOPOS P3 8EI servo drives.
ACOPOS P3 shield component set: 1x support plate with 2 grounding clamps 3-6 mm, 1x M4x6 screw| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCSE01.0300-00 | PDF / 18 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8SCSE01.0300-00 | ZIP / 98 KB |