General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cURus E360421 Servo and stepper motors - Component |
Motor
| Nominal speed nN [rpm] | 3000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 3.45 |
| Nominal power PN [W] | 1084 |
| Nominal current IN [A] | 2.16 |
| Stall torque M0 [Nm] | 3.8 |
| Stall current I0 [A] | 2.38 |
| Maximum torque Mmax [Nm] | 13.3 |
| Maximum current Imax [A] | 10.84 |
| Maximum speed nmax [rpm] | 7200 |
| Torque constant KT [Nm/A] | 1.6 |
| Voltage constant KE [V/1000 rpm] | 96.34 |
| Stator resistance R2ph [Ω] | 8.13 |
| Stator inductance L2ph [mH] | 37.53 |
| Electrical time constant tel [ms] | 4.62 |
| Thermal time constant ttherm [min] | 20 |
| Moment of inertia J [kgcm2] | 1.44 |
Holding brake
| Holding torque of brake MBr [Nm] | 0 |
| Mass of brake [kg] | 0 |
Recommendations
| ACOPOS P3 8EIxxxx... | 4X5X |
| Connector size | 1 |
Material number:
8MSA34.I8030I000-4Description:
Synchronous motor 8MS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 3.450 Nm - Stall torque: 3.800 Nm - Centering diameter: 70.00 mm, h7 fit - Flange square dimension: 80.00 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421_8MS-4_Certificate_of_Compliance | PDF / 319 KB | |
| EU Declaration of Conformity Dreh-Sync_8MS-4 | PDF / 310 KB |
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8MSA34.I8030I000-4) | EXE / 334 KB | |
| V6.0 DT Upgrade (8MSA34.I8030I000-4) | EXE / 307 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8MS...-4_Users manual Motor | PDF / 7 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files STEP 8MSA3... motors | ZIP / 1 MB |