Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 2.5
Nominal power PN [W] 393
Nominal current IN [A] 6
Stall torque M0 [Nm] 2.6
Stall current I0 [A] 6.3
Maximum torque Mmax [Nm] 7.2
Maximum current Imax [A] 20.4
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.42
Voltage constant KE [V/1000 rpm] 25.13
Stator resistance R2ph [Ω] 0.808
Stator inductance L2ph [mH] 3.3
Electrical time constant tel [ms] 4.1
Thermal time constant ttherm [min] 34
Moment of inertia J [kgcm2] 0.95
Weight without brake m [kg] 2.45
Holding brake
Holding torque of brake MBr [Nm] 3.2
Mass of brake [kg] 0.57
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmicro 80VD100Px.xxxx-01 C02X
ACOPOS P3 8EIxxxx... 8X8M
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LVA33.ee015ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 3, nominal speed 1500 rpm
{"MotorCurrMax":"20.40","MotorCurrRated":"6.000","MotorCurrStall":"6.300","MotorPolepairs":"4","MotorSpeedMax":"6600","MotorSpeedRated":"1500","MotorStatorInductance":"3.30000","MotorStatorResistance":"0.808","MotorTorqConst":"0.420","MotorTorqMax":"7.20","MotorTorqRated":"2.500","MotorTorqStall":"2.600","MotorVoltageConst":"25.13","MotorAcoposType1":"1090","MotorAcoposType2":"","MotorAcoposType3":"C02X","MotorAcoposType4":"8X8M","productId":"8LVA33.ee015ffgg-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LVA33.B8015S100-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA33.B9015D100-0) EXE / 300 KB
V4.0 DT Upgrade (8LVA33.R0015D200-0) EXE / 609 KB
V4.0 DT Upgrade (8LVA33.R0015D300-0) EXE / 609 KB
V6.0 DT Upgrade (8LVA33.B8015S100-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA33.R0015D200-0) EXE / 582 KB
V6.0 DT Upgrade (8LVA33.R0015D300-0) EXE / 582 KB
Documentation Version (Date) Download
8LVA user's manual PDF / 10 MB

Please choose country and language

B&R Logo