Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 1.3
Nominal power PN [W] 408
Nominal current IN [A] 5.8
Stall torque M0 [Nm] 1.35
Stall current I0 [A] 6
Maximum torque Mmax [Nm] 4
Maximum current Imax [A] 20.7
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.23
Voltage constant KE [V/1000 rpm] 13.61
Stator resistance R2ph [Ω] 0.83
Stator inductance L2ph [mH] 2
Electrical time constant tel [ms] 2.4
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 0.26
Weight without brake m [kg] 1.45
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.25
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmicro 80VD100Px.xxxx-01 C02X
ACOPOS P3 8EIxxxx... 8X8M
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LVA23.ee030ffgg-0
Description:
Synchronous motor, self-cooling, size 2, length 3, nominal speed 3000 rpm
{"MotorCurrMax":"20.70","MotorCurrRated":"5.800","MotorCurrStall":"6.000","MotorPolepairs":"4","MotorSpeedMax":"6600","MotorSpeedRated":"3000","MotorStatorInductance":"2.00000","MotorStatorResistance":"0.830","MotorTorqConst":"0.230","MotorTorqMax":"4.00","MotorTorqRated":"1.300","MotorTorqStall":"1.350","MotorVoltageConst":"13.61","MotorAcoposType1":"1090","MotorAcoposType2":"","MotorAcoposType3":"C02X","MotorAcoposType4":"8X8M","productId":"8LVA23.ee030ffgg-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LVA23.B1030D000-0) EXE / 299 KB
V4.0 DT Upgrade (8LVA23.B1030D200-0) EXE / 299 KB
V4.0 DT Upgrade (8LVA23.B9030D000-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA23.B9030D200-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA23.B9030S000-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA23.B9030S100-0) EXE / 610 KB
V4.0 DT Upgrade (8LVA23.B9030S200-0) EXE / 610 KB
V6.0 DT Upgrade (8LVA23.B9030D000-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA23.B9030D200-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA23.B9030S000-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA23.B9030S100-0) EXE / 583 KB
V6.0 DT Upgrade (8LVA23.B9030S200-0) EXE / 583 KB
Documentation Version (Date) Download
8LVA user's manual PDF / 10 MB

Please choose country and language

B&R Logo