Motor
Nominal speed nN [rpm] | 2000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 305 |
Nominal power PN [W] | 63879 |
Nominal current IN [A] | 127 |
Stall torque M0 [Nm] | 405 |
Stall current I0 [A] | 165 |
Maximum torque Mmax [Nm] | 875 |
Maximum current Imax [A] | 400 |
Maximum speed nmax [rpm] | 3600 |
Torque constant KT [Nm/A] | 2.49 |
Voltage constant KE [V/1000 rpm] | 171 |
Stator resistance R2ph [Ω] | 0.046 |
Stator inductance L2ph [mH] | 2.2 |
Electrical time constant tel [ms] | 46.261 |
Thermal time constant ttherm [min] | 43.9 |
Moment of inertia J [kgcm2] | 1800 |
Weight without brake m [kg] | 255 |
Holding brake
Holding torque of brake MBr [Nm] | 320 |
Mass of brake [kg] | 29 |
Moment of inertia of brake JBr [kgcm2] | 90 |
Recommendations
Cross section for B&R motor cables [mm2] | 0 |
Connector type | Terminal box |
Material number:
8KSL94.ee020ff00-hDescription:
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 2000 rpm.
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8KS | PDF / 88 KB | |
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8KS user's manual | PDF / 8 MB |