|
8KSL82.ee011ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 1100 rpm.
|
|
|
8KSL82.ee016ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 1600 rpm.
|
|
|
8KSL82.ee020ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 2000 rpm.
|
|
|
8KSL82.ee025ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 2500 rpm.
|
|
|
8KSL82.ee030ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 3000 rpm.
|
|
|
8KSL84.ee011ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 1100 rpm.
|
|
|
8KSL84.ee016ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 1600 rpm.
|
|
|
8KSL84.ee020ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 2000 rpm.
|
|
|
8KSL84.ee025ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 2500 rpm.
|
|
|
8KSL84.ee030ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 3000 rpm.
|
|
|
8KSL85.ee011ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 1100 rpm.
|
|
|
8KSL85.ee016ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 1600 rpm.
|
|
|
8KSL85.ee020ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 2000 rpm.
|
|
|
8KSL85.ee025ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 2500 rpm.
|
|
|
8KSL85.ee030ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 3000 rpm.
|
|
|
8KSL86.ee011ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 1100 rpm.
|
|
|
8KSL86.ee016ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 1600 rpm.
|
|
|
8KSL86.ee020ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 2000 rpm.
|
|
|
8KSL86.ee025ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 2500 rpm.
|
|
|
8KSL86.ee030ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 3000 rpm.
|
|