Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 1.81 |
Nominal power PN [W] | 569 |
Nominal current IN [A] | 1.3 |
Stall torque M0 [Nm] | 2 |
Stall current I0 [A] | 1.44 |
Maximum torque Mmax [Nm] | 8.2 |
Maximum current Imax [A] | 7.2 |
Maximum speed nmax [rpm] | 8100 |
Torque constant KT [Nm/A] | 1.4 |
Voltage constant KE [V/1000 rpm] | 89.8 |
Stator resistance R2ph [Ω] | 23.76 |
Stator inductance L2ph [mH] | 46.5 |
Electrical time constant tel [ms] | 2 |
Thermal time constant ttherm [min] | 17 |
Moment of inertia J [kgcm2] | 0.59 |
Weight without brake m [kg] | 2.23 |
Holding brake
Holding torque of brake MBr [Nm] | 2.5 |
Mass of brake [kg] | 0.27 |
Moment of inertia of brake JBr [kgcm2] | 0.011 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1016 |
ACOPOSmulti 8BVIxxxx... | 0014 |
ACOPOS P3 8EIxxxx... | 2X2X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8JSA32.ee030ffgg-0Description:
Synchronous motor, self-cooling, size 3, length 2, nominal speed 3000 rpm
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |