General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable cross section 4x 2.5 mm² + 2x 0.75 mm² + (2x 0.24 mm² + 2x 2x 0.15 mm²)
Durability Oil resistance per EN 60811-2-1
Certification UL AWM style 21223, 80°C, 1000 and CSA C22.2 no. 210 I/II A/B FT1, FDA Code of Federal Regulations, Title 21 (CFR21), section 177.1550 "Perfluorocarbon resins"
Cable construction
Power lines
Quantity 4
Wire insulation Special thermoplastic material
Wire colors Black, brown, blue, yellow/green
Execution Tinned copper stranded wire
Cross section 2.5 mm²
Shield No
Stranding No
Supply lines
Quantity 2
Wire insulation Special thermoplastic material
Wire colors White/Blue, white/green
Execution Tinned copper stranded wire
Cross section 0.24 mm²
Shield Yes
Stranding No
Signal line
Quantity 6
Wire insulation Special thermoplastic material
Wire colors Blue/Green, white/green, gray/pink, yellow/violet
Execution Tinned copper stranded wire
Cross section 2x 0.75 mm², 4x 0.15 mm²
Shield 0.75 mm² shielded in pairs, cable shield (4x 0.15 mm²), tinned copper braiding, optical coverage >85% and foil shield
Stranding White/Blue with white/green, pink with gray and yellow with violet
Outer jacket
Material FEP
Color Orange, similar to RAL 2003 flat
Labeling B&R 4x2.5 + 2x0.75 + (2x2x26AWG + 2x1x24AW) * E130266 * UL AWM STYLE 21619 150°C 1000 V FT1
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Connector
Type 13-pin female stainless steel circular connector
Mating cycles <500
Contacts 13
Additional connectors 9-pin male DSUB connector
Mating cycles: <200
Contacts: 9
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP69K when connected
Electrical properties
Test voltage
Wire - Wire 4 kV
Wire - Shield 4 kV
Conductor resistance
Power lines ≤8.2 Ω/km
Supply lines ≤84 Ω/km
Signal line 0.75 mm²: ≤26 Ω/km, 0.15 mm²: ≤140 Ω/km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 27.3 A
Installed in conduit or cable duct 23.7 A
Installed in cable tray 29.1 A
Insulation resistance ≤500 Ω*km
Ambient conditions
Temperature
Moving -20°C to +150°C
Static -20°C to +150°C
Mechanical properties
Dimensions
Length 3 m
Diameter 12.7 mm ±0.3 mm
Bend radius
Single bend >52 mm
Moving ≥104 mm
Weight 0.9 kg
Material number:
8BCH0003.5221A-0
Description:
  • Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors
ACOPOSmulti hybrid motor cable, length 3 m, 4x 2.5 mm² + 2x 0.75 mm² + 2x 0.24 mm² + 2x 2x 0.15 mm², 13-pin female hybrid motor connector made of stainless steel, food grade

Please choose country and language

B&R Logo