General information
| Certifications | |
| CE | Yes |
| UL |
cURus E360421 Servo and stepper motors - Component |
Motor
| Nominal speed nN [rpm] | 5000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 3.995 |
| Nominal power PN [W] | 2092 |
| Nominal current IN [A] | 3.917 |
| Stall torque M0 [Nm] | 10.2 |
| Stall current I0 [A] | 11.1 |
| Maximum torque Mmax [Nm] | 29.1 |
| Maximum current Imax [A] | 36 |
| Maximum speed nmax [rpm] | 6000 |
| Torque constant KT [Nm/A] | 1.02 |
| Voltage constant KE [V/1000 rpm] | 65.5 |
| Stator resistance R2ph [Ω] | 0.76 |
| Stator inductance L2ph [mH] | 5.4 |
| Electrical time constant tel [ms] | 7.137 |
| Thermal time constant ttherm [min] | 58 |
| Moment of inertia J [kgcm2] | 16.9 |
| Weight without brake m [kg] | 19.6 |
Recommendations
| ACOPOSmulti 8BVIxxxx... | 0110 |
| Cross section for B&R motor cables [mm2] | 2.5 |
| Connector size | 1 |
Material number:
8JSQ62.ee050ffgg-0Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8JSB-8JSQ | PDF / 409 KB | |
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8JSB - 8JSQ user's manual | PDF / 4 MB |