General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 5
Nominal torque Mn [Nm] 5.045
Nominal power PN [W] 792
Nominal current IN [A] 1.802
Stall torque M0 [Nm] 5.8
Stall current I0 [A] 2.3
Maximum torque Mmax [Nm] 20.7
Maximum current Imax [A] 9
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 2.8
Voltage constant KE [V/1000 rpm] 179
Stator resistance R2ph [Ω] 8.98
Stator inductance L2ph [mH] 44.7
Electrical time constant tel [ms] 4.98
Thermal time constant ttherm [min] 58
Moment of inertia J [kgcm2] 6.22
Weight without brake m [kg] 11.1
Recommendations
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 2.5
Connector size 1
Material number:
8JSQ52.ee015ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI

Please choose country and language

B&R Logo