General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| TÜV SÜD | Certified per UL 508 |
24 VDC power supply
| Current consumption | 250 mA |
28 VDC output
| Peak current | 100 A |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 25°C |
| Maximum | 40°C |
| Relative humidity | |
| Operation | 5 to 90%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 1000 mm |
| Height | 356.4 mm |
| Depth | 62 mm |
| Material | Anodized aluminum, stainless steel, polyamide (PA), polycarbonate (PC), epoxy resin |
| Acceleration force of motor |
120 N (Shuttle, 2 magnets) 160 N (Shuttle, 3 magnets) |
| Weight | 51 kg |
Material number:
8FZAM1.0A.A000-1Description:
SuperTrak straight segment, length 1000 mm, horizontal Includes: Quantity 1: 1000 mm linear track section Quantity 1: Front-mounted electronics (FME) Quantity 2: Track stand with tool plate holder and dual function Quantity 2: Track-leveling devices
Optional Accessories
Accessories
| 8FZAM0.00.A000-1 | SuperTrak shuttle IR reader with mounting bracket Fully integrated IR (infrared) reader for the shuttle identification system Includes: - Quantity 1: IR tag reader assembly - Quantity 1: Mounting bracket assembly |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Data Act Compliance - Connected Product Information Notice SuperTrak | PDF / 95 KB | |
| EU Declaration Transport Systems SuperTrak | PDF / 61 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| SuperTrak Transport System Operation and Maintennance Manual | PDF / 26 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| B&R SuperTrak CAD Models | ZIP / 28 MB |