General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E225616 Power conversion equipment |
Power connection
DC bus connection
| Protective measures | |
| Overload protection | No |
| Short-circuit and ground fault protection | No |
Fieldbus
| Type | POWERLINK V2 controlled node (CN) |
| Variant | 2x M12 x-cod shielded, 1x M12 a-cod shielded, 3-port hub |
| Max. line length | 30 m |
| Transfer rate | 100 Mbit/s |
Enable inputs
| Electrical isolation | |
| Input - ACOPOStrak | Yes |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Switching threshold | |
| Low | <5 V |
| High |
Typ. 15 V Max. 19 V |
| Switching delay at nominal input voltage | |
| Enable 1 → 0, PWM off | 42 ms |
| Enable 0 → 1, ready for PWM | Typ. 3 ms |
| Quantity | 1 |
| Circuit | Sink |
| Input current at nominal voltage | Approx. 5 mA |
| Modulation compared to ground potential | Max. ±38 V |
| OSSD signal connections | 0.5 ms |
| Max. line length | 30 m between 2 stations |
Support
| Motion system | |
| mapp Motion | V6.4 or higher |
Operating conditions
Operating conditions for water cooling
Water cooling connection
| Connection size | G1/8 inch |
| Materials in the cooling circuit | 1,4404 |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 300.8 mm |
| Height | 85.5 mm |
| Depth | 208.6 mm |
| Weight | 11.1 kg |
Material number:
8F1I01.AA8C.C100-1Description:
ACOPOStrak curved segment 180°, washdown, water cooling
Optional Accessories
Closure caps
| 8F1X0A.SC012V00X-1 | 10x blind plug cap VA for connections X2/X3A/X3B on ACOPOStrak 8F1I01.xxxx.0100-x WD segments |
Display cables
| 8F1CU0002.313U0-0 | ACOPOStrak display cable, length 2 m, 1x male USB connector, 1x 12-pin M12 male connector, A-coded, straight |
| 8F1CU0001.313U0-0 | ACOPOStrak display cable, length 1 m, 1x male USB connector, 1x 12-pin M12 male connector, A-coded, straight |
Display modules
| 8EAD0000.000-1 | Display module, LCD, 128 x 64, black/white, 1x USB 3.0 |
ISC - ISC cables
| 8F1CI00X6.31120-0 | ACOPOStrak ISC cable, length 0.6 m, 1x 8-pin male X-coded straight M12 connector, 1x 8-pin male X-coded angled M12 connector |
ISC - PLK cables
| 8F1CB00X6.31120-0 | ACOPOStrak ISC+PLK cable, length 0.6 m, 1x 8-pin male X-coded straight M12 connector, 1x 8-pin male X-coded angled M12 connector |
PLK - RJ45 cables
| 8F1CD0030.11490-0 | ACOPOStrak PLK cable, length 30 m, 1x 12-pin male A-coded angled M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains |
| 8F1CD0020.11490-0 | ACOPOStrak PLK cable, length 20 m, 1x 12-pin male A-coded angled M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains |
| 8F1CD0010.11490-0 | ACOPOStrak PLK cable, length 10 m, 1x 12-pin male A-coded angled M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains |
| 8F1CD0005.11490-0 | ACOPOStrak PLK cable, length 5 m, 1x 12-pin male A-coded angled M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V6.0 HW Upgrade (8F1I01.AA8C.xxxx-1) | EXE / 255 KB |