Short description
| Accessories | PROFIBUS DP open-ended cable, 4-pin, angled, 15 m |
General information
| Note |
PVC- and silicone-free PWIS- and halogen-free |
| Durability |
Good chemical and oil resistance Flame-retardant |
| Cable cross section | |
| AWG | 2x 22 AWG |
| mm² | 2x 0.34 mm² |
Cable construction
| Cable shield | Tinned copper braiding, coverage >85% |
| Outer jacket | |
| Material | Polyurethane (PUR) |
| Color | Violet |
| Wires | |
| Wire insulation | Foam polyethylene (PE) with skin layer |
| Wire colors | Red, green |
| Type |
Uncoated copper ETB1 Fine stranded wire (19x 0.15 mm), class 5 |
| Stranding | 2 wires, stranded |
Electrical properties
| Nominal current | Max. 4 A / Contact at 40°C |
| Operating voltage | Max. 60 V |
| Degree of insulation | Category II per IEC 61076-2 |
| Conductor resistance | ≤55 Ω/km |
| Insulation resistance | ≥100 MΩ |
Operating conditions
| Degree of protection per EN 60529 | |
| Connector/Coupling | IP67, only when screwed in |
Ambient conditions
| Temperature | |
| Transport | -40 to 80°C |
| Fixed installation | -25 to 80°C |
| Flexible installation | -25 to 60°C |
Material number:
X67CA0B52.0150Description:
PROFIBUS DP open-ended cable, angled, 15 m
| Certificates | Version (Date) | Download |
|---|---|---|
| E115267 UL CoC X67 | PDF / 345 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| X67 System User´s Manual | PDF / 19 MB |