Short description
I/O module 8 configurable inputs: ±10 V, 0 to 20 mA, 4 to 20 mA,
Pt100 / Pt1000 resistance temperature measurement or ICTD measurement
Interfaces 1x X2X Link
General information
B&R ID code 0x32A4
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Power consumption
Bus 0.6 W
Internal I/O 1.3 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Analog inputs
Input ±10 V, 0 to 20 mA, 4 to 20 mA
Input type Differential input
Digital converter resolution
Voltage ±15-bit
Current 15-bit
Conversion time Configurable for each channel
Output format
Data type INT
Voltage INT 0x8001 - 0x7FFF / 1 LSB = 0x0001 = 305.176 µV
Current INT 0x0000 - 0x7FFF / 1 LSB = 0x0001 = 610.352 nA
Input impedance in signal range
Voltage Typ. 20 GΩ
Current -
Load
Voltage -
Current <350 Ω
Input protection Protection against wiring with supply voltage
Permissible input signal
Voltage Max. ±32 V
Current Max. ±50 mA
Output of digital value during overload
Undershoot
Voltage 0x8001
Current 0x0000
Overshoot
Voltage 0x7FFF
Current 0x7FFF
Conversion procedure Sigma-delta
Max. error
Voltage
Gain ±0.05%
Offset ±0.005%
Current
Gain ±0.05%
Offset ±0.01%
Max. gain drift
Voltage ±0.005%/°C
Current ±0.005%/°C
Max. offset drift
Voltage ±0.0001%/°C
Current ±0.0002%/°C
Common-mode rejection
DC -96 dB
50 Hz -96 dB
Common-mode range ±12 V
Crosstalk between channels <-88 dB
Nonlinearity
Voltage <0.005%
Current <0.005%
Insulation voltage between channel and bus 1210 VDC
Input filter
Hardware Third-order low-pass filter / Cutoff frequency 10 kHz
Software Configurable: Sinc 1 to 4 filter or FIR
Resistance measurement temperature inputs
Input Resistance measurement with constant current supply for 2- or 3-wire connections
Input protection Protection against wiring with supply voltage
Digital converter resolution 16- or 18-bit
Conversion time Configurable for each channel
Conversion procedure Sigma-delta
Output format INT/DINT for temperature measurement
UINT for resistance measurement
Sensor
Sensor type Configurable per channel
Pt100 -200 to 850°C
Pt1000 -200 to 850°C
Resistance measurement range 0.01 to 600 Ω / 0.1 to 4800 Ω
Resistance measurement resolution 600 Ω: 0.01 Ω / 4800 Ω: 0.1 Ω
Sensor standard EN 60751
Insulation voltage between channel and bus 1210 VDC
Linearization method Internal
Measuring current 250 µA with Pt100 or 600 Ω
100 µA with Pt1000 or 4800 Ω
Reference 5000 Ω ±0.1%
Permissible input signal Max. ±32 V
Max. error at 25°C
Gain Pt100 and 600 Ω: ±0.15% / Pt1000 and 4800 Ω: ±0.15%
Offset Pt100 and 600 Ω: ±0.04% / Pt1000 and 4800 Ω: ±0.015%
Max. gain drift Pt100 and 600 Ω: ±0.015 %/°C
Pt1000 and 4800 Ω: ±0.015 %/°C
Max. offset drift Pt100 and 600 Ω: ±0.005 %/°C
Pt1000 and 4800 Ω: ±0.0015 %/°C
Nonlinearity <0.005%
Standardized range of values for resistance measurement 600 Ω: 0.01 to 600.00 Ω / 4800 Ω: 0.1 to 4800.0 Ω
Crosstalk between channels <-88 dB
Temperature sensor resolution
Pt100 1 LSB = 0.1 or 0.01°C
Pt1000 1 LSB = 0.1 or 0.01°C
Input filter
Hardware Third-order low-pass filter / Cutoff frequency 10 kHz
Software Configurable: Sinc 1 to 4 filter or FIR
Common-mode rejection
50 Hz >96 dB
DC >96 dB
Temperature sensor normalization
Pt100 INT: -200.0 to 850.0°C
DINT: -200.00 to 850.00°C
Pt1000 INT: -200.0 to 850.0°C
DINT: -200.00 to 850.00°C
Temperature measurement monitoring
Range undershoot 0x8001
Range overshoot 0x7FFF
Open circuit 0x7FFF
General fault 0x8000
Open inputs 0x7FFF
Resistance measurement monitoring
Range overshoot 0xFFFF
Open circuit 0xFFFF
General fault 0xFFFF
Open inputs 0xFFFF
ICTD measurement
Input ICTD measurement
Type of output 5 V power supply output for the ICTD sensor
Sensor ICTD measuring probe
Digital converter resolution 16-bit
Conversion time Configurable for each channel
Conversion procedure Sigma-delta
Output format
Data type INT
Temperature sensor 1 LSB = 0x0001 = 100 nA
Current measurement range 233 to 373 µA
Temperature sensor normalization -40.0 to 100.0°C
Input filter
Hardware Third-order low-pass filter / Cutoff frequency 10 kHz
Software Configurable: Sinc 1 to 4 filter or FIR
Input protection Protection against wiring with supply voltage
Exception: Terminal "ICTD x +: 5 V" - see section "Pinout".
Max. error at 25°C
Gain ±0.15%
Offset ±0.5%
Max. gain drift ±0.005%/°C
Max. offset drift ±0.025%/°C
Common-mode rejection
DC -96 dB
50 Hz -96 dB
Crosstalk between channels <-88 dB
Nonlinearity <0.005%
Insulation voltage between channel and bus 1210 VDC
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.6°C per 100 m
Maximum 4000 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order terminal blocks separately (see section "Order data").
Dimensions
Width (pitch) 27.5+0.2 mm
Height 124 mm
Depth 92 mm
Material number:
X20AI8039
Description:
  • ±10 V
  • 0 to 20 mA / 4 to 20 mA
  • 2- or 3-wire Pt100/Pt1000 resistance temperature measurement
  • ICTD measurement

This module is equipped with 8 configurable inputs. The measurement type of each input can be set individually.

Mandatory Accessories
Terminal blocks
X20TBS1 Terminal block set for X20 I/O module: 2x 16-pin terminal block
X20TBS2 Terminal block set for X20 I/O module: 8x 4-pin terminal block
Optional Accessories
End clamp set
X20AC0RF1 X20 end clamp set for high vibrations
Fastening clip
X20AC0RF2 X20 mounting clip for high vibration
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20AI8039) EXE / 1 MB
V6.0 HW Upgrade (X20AI8039) EXE / 1 MB
Certificates Version (Date) Download
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20AI8039 PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.5 (X20AI8039) EXE / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STEP X20AI8039 ZIP / 5 MB

Please choose country and language

B&R Logo