Short description
| Accessories | Shield connection clamp for X20 |
General information
| Connection type | Screw terminal |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mains connection
| Terminal cable cross section dimension of shield connection | 5 to 20 mm |
Mechanical properties
| Dimensions | |
| Width | 24 mm |
| Length | 19.5 mm |
| Height | 75 mm |
| Torque for connections | |
| M4 | 0.8 Nm |
Material number:
X20AC0SA20.0010Description:
X20 shield connection clamp 5 to 20 mm, 10 pieces
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity PLC X20 | PDF / 169 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| X20 Shield connection clamp | PDF / 118 KB | |
| X20 System User´s Manual | PDF / 49 MB |