General information
| Cable cross section | 4x 0.75 mm² |
| Durability |
Halogen-free per DIN VDE 0472 / 815 and DIN EN 60754-1 Flame-retardant per UL 758/1581/2556 Hor. and DIN EN 60332-2-2 (20 s) Oil resistance per DIN EN 60811-404 / 168 h, 100°C UV-resistant |
| Certifications | |
| CE | Yes |
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | Polypropylene (PP) |
| Wire colors | Black, white, brown, blue |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Cable shield | Tinned copper braiding, optical coverage 85% |
| Outer jacket | |
| Material | Polyurethane (PUR) |
| Color | Black, similar to RAL 9005 flat |
Electrical properties
| Operating voltage | ≤63 V |
| Test voltage | |
| Wire - Wire | 3 kV |
| Wire - Shield | 3 kV |
| Conductor resistance | ≤26 Ω/km |
| Insulation resistance | >1000 MΩ/km |
Ambient conditions
| Temperature | |
| Moving | -25 to 60°C |
| Static | -25 to 70°C |
Mechanical properties
| Dimensions | |
| Length | 1 m |
| Diameter | 6.5 mm ±0.2 mm |
| Bend radius | |
| Single bend | ≥32.5 mm |
| Moving | ≥65 mm |
| Drag chain data | |
| Acceleration | ≤10 m/s² |
| Flex cycles | ≥3,000,000 |
| Velocity | ≤3 m/s |
Material number:
XSBCM0001.12500-0Description:
ACOPOS X2 motor cable, length 1 m, 4x 0.75 mm², M12 L-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet motor cables XSBCM | PDF / 152 KB |