General information
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, on the back of the Panel PC
Variant Lithium ion
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Non-compliant
UL cULus E115267
Industrial control equipment
LEDs Power, HDD, Link, Run
B&R ID code 0xFC84
Cooling Active via fan kit
Power button Yes
Reset button Yes
Buzzer Yes
Controller
Processor
Type Intel Core i7-6820EQ
Clock frequency 2800 MHz
Total number of cores 4
Architecture 14 nm
Thermal design power (TDP) 45 W
Intel Smart Cache 8 MB
External bus DMI3, 8 GT/s
Intel 64 architecture Yes
Intel Turbo Boost Technology 2.0
Intel Hyper-Threading Technology Yes
Intel vPro Technology Yes
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory slot
Number of memory channels 2
Type DDR4
Memory size Max. 32 GB
Max. memory bandwidth 34.1 GB/s
Graphics
Resolution
DVI Resolution up to 1920 x 1200 (WUXGA)
RGB 350 MHz RAMDAC, resolution up to 4096 x 2304 @ 60 Hz (QXGA)
DisplayPort Version 1.2, resolution up to 4K
Controller Intel HD Graphics 530
Max. dynamic graphics frequency 1 GHz
Color depth Max. 32-bit
DirectX support 12
OpenGL support 4.4
Bootloader Embedded AMI BIOS
Chipset Intel QM170
Trusted Platform Module (TPM) TPM 2.0
Mass memory management 3x SATA
Power management ACPI 5.0 with battery support
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant DSUB, 9-pin, male
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
COM2
Type RS232, modem supported, not galvanically isolated
Variant DSUB, 9-pin, male
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CFast slot
Quantity 1
Type SATA III (SATA 6.0 Gbit/s)
USB
Quantity 4
Type USB 3.0 (on bottom)
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed (5 Gbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 2
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Max. baud rate 1 Gbit/s
Panel/Monitor interface
Variant DVI-I
Type SDL/DVI/Monitor
Audio
Type HDA
Controller Realtek RTL888
Inputs Microphone, Line In
Outputs Line Out
Slots
Slide-in compact drives
Quantity 1
Type SATA III (SATA 6.0 Gbit/s)
Interface option 2
Add-on UPS slot Yes
Slot for fan kit Yes
Electrical properties
Nominal voltage 24 VDC, SELV
Nominal current 5.5 A
Operating voltage 24 VDC (±25%), max. 7.4 A
Inrush current Max. 60 A for < 300 μs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Housing
Material Aluminum, Light metal die casting
Coating Anthracite
Dimensions
Width 225 mm
Height 226 mm
Depth 54 mm
Weight Approx. 450 g
Material number:
5PC901.TS17-00
Description:
CPU board Intel Core i7 6820EQ 2.8 GHz - Quad core - QM170 chipset - For Panel PC 900
Automation Studio HW Upgrades Version (Date) Download
V4.9 HW Upgrade (5PC901.TS17-00) EXE / 868 KB
V6.0 HW Upgrade (5PC901.TS17-00) EXE / 587 KB
BIOS Version (Date) Download
PPC900 BIOS QM170 Upgrade (5PC901.TS17-00 / -01) ZIP / 7 MB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 424 KB
B&R Single-Touch Driver User's Manual PDF / 427 KB
HMI Service Center User's manual PDF / 605 KB
Industrie PCs Benchmark user's manual (GPOS) PDF / 8 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Driver Version (Date) Download
ADI driver universal ZIP / 93 MB
B&R Single-Touch Driver (Win10, Win11) ZIP / 5 MB
Firmware Upgrades Version (Date) Download
PPC900 Firmware Upgrade (MTCX) – EFI ZIP / 5 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 38 MB
ADI Development Kit ZIP / 39 MB
HMI Service Center Maintenance ZIP / 354 KB
HMI Service Center Update Paket ZIP / 507 MB

Please choose country and language

B&R Logo