General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Cable construction
Wire cross section 2x 0.5 mm2 (20 AWG)
2x 2.5 mm2 (13 AWG)
Conductor resistance At 0.5 mm2 max. 39 Ω/km
At 2.5 mm2 max. 7.98 Ω/km
Outer jacket
Material Thermoplastic PVC-based material
Color Window gray (similar to RAL 7040)
Connector
Type 4-pin screw clamp terminal block
Electrical properties
Operating voltage Max. 30 VDC
Peak operating voltage Typ. 30 VDC
Test voltage
Wire - Wire 1500 V
Current-carrying capacity 10 A at 20°C
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Moving -5 to 70°C
Static -30 to 70°C
Mechanical properties
Dimensions
Length 3 m
Diameter 7 mm
Bend radius
Moving 10x wire diameter
Fixed installation 5x wire diameter
Weight Approx. 250 g
Material number:
5CAUPS.0030-01
Description:

The UPS connection cable, which is 3 m long, establishes the connection between the UPS interface option and the battery unit.

Documentation Version (Date) Download
Automation PC 3100 Device number key PDF / 65 KB
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 3200 User's Manual PDF / 11 MB
Automation PC 4100 user's manual PDF / 17 MB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo