General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Mechanical properties
| Housing | |
| Front cover | Dyed dark gray plastic (similar to Pantone 432C) |
| Dimensions | |
| Width | 142 mm |
| Height | 264 mm |
| Depth | 14 mm |
| Material | Plastic |
| Weight | Approx. 145 g |
Material number:
5AC901.FF03-02Description:
Front cover for 3-slot APC910 - Dark gray - Without logo
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.9 HW Upgrade (5AC901.BX03-02) | EXE / 224 KB |