General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Product family certification |
Mechanical properties
Housing | |
Front cover | Dyed orange plastic (similar to Pantone 144CV) |
Material | Plastic |
Dimensions | |
Width | 142 mm |
Height | 264 mm |
Depth | 14 mm |
Weight | Approx. 145 g |
Material number:
5AC901.FF03-00Description:
Front cover for 3-slot APC910 - Orange