General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Mechanical properties
Housing | |
Front cover | Dyed dark gray plastic (similar to Pantone 432C) |
Logo | No |
Material | Plastic |
Weight | Approx. 14 g |
Material number:
5ACCFF03.0000-001Description:
APC2200 front cover - Dark gray - Without logo
Optional Accessories
Front covers
5ACCST00.0000-000 | B&R logo - Adhesive label - For front covers |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 2200 User's manual | PDF / 13 MB |