General information
LEDs L1, L2, L3
B&R ID code 0xE9BD
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Controller
nvSRAM
Size 512 kB
Data retention 20 years
Read/Write endurance Min. 1,000,000
Remanent variables in power failure mode 256 kB (for e.g. Automation Runtime, see Automation Help)
Interfaces
POWERLINK
Quantity 1
Type Type 4
Variant RJ45, shielded
Transfer rate 100 Mbit/s
Transfer 100BASE-TX
Line length Max. 100 m between two stations (segment length)
CAN
Quantity 2
Variant 10-pin, male
Transfer rate Max. 1 Mbit/s
Terminating resistor
Type Can be switched on and off with slide switch
Default setting Each off
X2X
Type X2X Link master
Quantity 1
Variant 10-pin, male, galvanically isolated
Electrical properties
Power consumption 2 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation -20 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight 25 g
Material number:
5ACCIF01.FPCC-000
Description:
  • 1x POWERLINK interface managing or controlled node
  • 2x CAN bus master interfaces
  • 1x X2X Link master interface
  • 512 kB nvSRAM
  • Compatible with APC2100/PPC2100 and APC2200/PPC2200

Interface option 5ACCIF01.FPCC-000 is equipped with a POWERLINK interface, 2 CAN bus master interfaces and an X2X Link master interface. In addition, 512 kB nvSRAM is installed.

Optional Accessories
Terminal blocks
0TB1210.3100 Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5ACCIF01.FPCC-000) EXE / 645 KB
V4.1 HW Upgrade (5ACCIF01.FPCC-000) EXE / 905 KB
V6.0 HW Upgrade (5ACCIF01.FPCC-000) EXE / 920 KB
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
DNV Type Approval Certificate - Automation PC 2100 PDF / 218 KB
Documentation Version (Date) Download
Automation PC 2100 User's manual PDF / 28 MB
Automation PC 2200 User's manual PDF / 12 MB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2100 Swing arm devices User´s Manual PDF / 14 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) ZIP / 2 MB
PPC2100 Firmware Upgrade (MTCX) ZIP / 4 MB

Please choose country and language

B&R Logo