General information
| LEDs | 1x green (Power LED) |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Keys
| Illuminated ring keys | 10 B&R illuminated ring keys |
| Illuminated ring keys | |
| Color | Red, green, yellow and white |
Features
| Emergency stop | |
| Type | Rafix 22QR, 1.30.243.501/0300 |
| Contact element | 2x normally closed contact |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Inrush current | Max. 15 A for < 20 ms |
| Power consumption | Typ. 100 mA. |
| Housing isolation | Yes |
Operating conditions
| Degree of protection per EN 60529 | Front: IP54 |
Ambient conditions
| Temperature | |
| Operation | 0 to +45°C |
| Storage | 0 to +45°C |
| Transport | 0 to +45°C |
| Relative humidity | |
| Operation | 10 to 95% |
| Storage | 5 to 95% |
| Elevation | |
| Operation | Max. 3000 m |
Mechanical properties
| Housing | |
| Material | Steel sheet, coated |
| Front | |
| Frame | Anodized aluminum |
| Panel overlay | |
| Material | Polyester |
| Design | B&R panel overlay design |
| Gasket | Flat gasket around display front |
| Dimensions | |
| Width | 435 mm |
| Height | 160 mm |
| Weight | 1.7 kg |
Material number:
4B1400.00-K60Description:
Add-on keypad PN/PS AM
| Documentation | Version (Date) | Download |
|---|---|---|
| Operator Panel Automotive | PDF / 1 MB |
| Fieldbus equipment description files | Version (Date) | Download |
|---|---|---|
| GSDML file for 4B1400.00-K59 & 4B1400.00-K60 | ZIP / 8 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP Bedieneinheit Automotive | ZIP / 2 MB | |
| Legend Strips template | ZIP / 1 MB |