General information
B&R ID code | 0xE92D |
Certifications | |
CE | Yes |
EAC | Yes |
Display
Interfaces
Operating conditions
Degree of protection per EN 60529 | Front: IP54 |
Mechanical properties
Front | |
Frame | Anodized aluminum |
Panel overlay | |
Material | Polyester |
Design | B&R panel overlay design |
Gasket | 3 mm fixed gasket |
Dimensions | |
Width | 435 mm |
Height | 330 mm |
Depth | 31.1 mm |
Weight | 4.9 kg |
Material number:
5AP923.1505-I01Description:
AP923 TFT C XGA 15.0in T AM
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key | PDF / 206 KB | |
Operator Panel Automotive | PDF / 1 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP Bedieneinheit Automotive | ZIP / 2 MB |