General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
| FCC | Contains FCC ID: 2ADFV-RFM-2-NF |
| IC | Contains IC: 12444A-RFM2NF |
Interfaces
| USB | |
| Quantity | 1 |
| Type | USB 2.0 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
| Current-carrying capacity | 500 mA |
| RFID read/write transponder unit | |
| Variant | RFM-2-NF |
| Type | ELATEC TWN4 MultiTech Nano |
| Frequency | Short range device (SRD) 13.56 MHz |
| Output power | Max. 8.13 dB µA/m @10 m |
| Standard | ISO14443A/B, ISO15693, ISO18092 / ECMA-340 (NFC) |
| Read/Write range in air | Up to 2 cm (depends on transponder) |
Features
| Pushbuttons | |
| Quantity | 2 (green, red) |
| Type | RAFIX 22 FS+, 1.30.270.021/2500 (green), 1.30.270.021/2300 (red) |
| Contact element | Momentary |
| Selector switch | |
| Quantity | 1 |
| Type | RAFIX 22 FS+, 1.30.272.102/2200 |
| Contact element | Maintained |
| Key switch | |
| Quantity | 1 |
| Type | RAFIX 22 FS 1.30.275.222/0000 |
| Contact element | Maintained |
| Emergency stop | |
| Quantity | 1 |
| Type | RAFIX 22 FS+, Plus 1, 1.30.273.512/0300 |
| Contact element | Maintained |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
| Material | Steel sheet |
| Weight | 900 g |
Material number:
5ACCKP03.185B-000Description:
AP5000 swing arm expansion option - Expansion unit - 1x RFID read/write unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.185B/185C-000
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.2 HW Upgrade (5ACCKP03.185B-000) | EXE / 204 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel - AP5000 - Swing arm - Device number key | PDF / 59 KB | |
| KCF Editor User's manual | PDF / 320 KB | |
| Key Editor help | ZIP / 8 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STP 5ACCKP03.185B-000 | ZIP / 2 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| KCF Editor | ZIP / 25 MB | |
| Key Editor | ZIP / 46 MB |