General information
| Certifications | |
| CE | Yes |
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0xF43B |
| Power consumption | 126 W |
| Reverse polarity protection | Yes |
24 VDC power supply
| Connection | Low-voltage connector KYCON KPPX-4P (0TP650.11) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 90 mm |
Brief overview
| Content of delivery |
This product contains the following materials: ETAL100.0200-1 X20BC0083 X20PS9400 X20DO4332 X20DS1119 X20AT6402 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL260.1000-3Description:
The ETA light system can be used to implement various types of temperature control loops. There is a fan in the middle zone that can be used to introduce a disturbance variable. Thermocouples in each zone are used to measure temperatures directly at the heating unit and in the middle of the zone. This makes it possible to observe the heat dissipation through the material. Thermal switches automatically disconnect the heating units from the power supply in the event of an error.
- 3-zone temperature control
- 2 thermocouples per zone to measure temperature
- Thermal circuit breakers for safety
- Fan in middle zone as disturbance variable
- Compact dimensions
Mandatory Accessories
Accessories
Optional Accessories
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |