Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 6 mm |
| Installation |
Dimensions of the installation cutout 266 x 162 mm Can be used for: 4PPC70.101G-xxx 4PPC30.101G-xxx 6PPT30.101G-xxx Please check the installation dimensions of the device! |
Material number:
ETAL100.0610-2Description:
- ETAL100.0610-1 - C-Series / T-Series Panel module rack 10-inch
- Module rack without hardware
- Mounting a C / T Series Panel
- Cutout dimensions: 266 mm x 162 mm
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel C30 user's manual | PDF / 61 MB | |
| Power Panel C70 User's Manual | PDF / 86 MB | |
| Power Panel T30 User's manual | PDF / 5 MB | |
| User´s manual ETAL100.0610-2 | PDF / 675 KB |