Terminal block
| Note |
Label 1: Numbered consecutively Coding M: 1011 1-row |
| Number of pins | 4 |
| Type of terminal block | Screw clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | M |
| Pitch | 7.62 mm |
| Wire stripping length | 10 mm |
| Connection cross section | |
| AWG wire | 24 to 10 AWG |
| Wire end sleeves with plastic covering | 0.25 to 4 mm² |
| Single-wire | 0.2 to 10 mm² |
| Fine-stranded wires | 0.2 to 6 mm² |
| With wire end sleeve | 0.25 to 6 mm² |
| Tightening torque | 0.7 to 0.8 Nm |
Electrical properties
| Nominal voltage | 300 V (UL) |
| Nominal current | 30 A (UL) |
Mechanical properties
| Dimensions | |
| Width | 30.5 mm |
| Height | 22.9 mm |
| Depth | 36.5 mm |
| Weight | 10 g |
Material number:
8TB3104.201M-10Description:
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 1: Numbered consecutively, coding M: 1011
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files STEP ACOPOSmulti terminals | ZIP / 8 MB |