General information
| Insulator | PA 6.6 / PBT, UL 94/V0 listed |
| Contacts | 17 signal contacts |
| Protective ground connection on housing | Per VDE 0627 |
Electrical properties
| Signal contacts | |
| Contact resistance | <5 mΩ |
| Nominal voltage | 125 V |
| Nominal current | 9 A |
| Test voltage (L - L) | 2500 V |
| Overvoltage category | 3 |
Operating conditions
| Pollution degree per EN 61800-5-1 | 3 |
| Degree of protection per EN 60529 | IP67 when connected |
Ambient conditions
| Temperature | |
| Operation | -20 to 130°C |
| Elevation | |
| Operation | Up to 2000 m |
Mechanical properties
| Housing | |
| Material | Zinc die-casting / Brass, nickel-plated |
| Crimping range | 17x 0.06 - 1 mm² |
| Gasket | FPM / HNBR |
| Connector size | Size 1 |
| Mating cycles | >50 |
| Cable terminals | 5.5 to 10.5 mm |
Vendor information
| Manufacturer | Intercontec (www.intercontec.biz) |
| Manufacturer's product ID | ASTA 035 FR 11 10 0035 000 |
Material number:
8PE001.00-1Description:
17-pin female Intercontec EnDat connector, crimping range 17x 0.06-1.0 mm², for 9-12 mm cables, IP67
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOS User´s Manual | PDF / 49 MB | |
| Datasheet 8PE001.00-1 | PDF / 254 KB |