8KSJ94.ee025ff00-0

Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 3
Nominal torque Mn [Nm] 365
Nominal power PN [W] 95557
Nominal current IN [A] 170
Stall torque M0 [Nm] 400
Stall current I0 [A] 190
Maximum torque Mmax [Nm] 870
Maximum current Imax [A] 445
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.18
Voltage constant KE [V/1000 rpm] 139
Stator resistance R2ph [Ω] 0.03
Stator inductance L2ph [mH] 1.42
Electrical time constant tel [ms] 46.467
Thermal time constant ttherm [min] 24
Moment of inertia J [kgcm2] 1800
Weight without brake m [kg] 260
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 29
Moment of inertia of brake JBr [kgcm2] 90
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ94.ee025ff00-0
Description:
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 4, nominal speed 2500 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo