8KSJ94.ee020ff00-0

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 375
Nominal power PN [W] 78540
Nominal current IN [A] 143
Stall torque M0 [Nm] 400
Stall current I0 [A] 150
Maximum torque Mmax [Nm] 870
Maximum current Imax [A] 360
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.69
Voltage constant KE [V/1000 rpm] 171
Stator resistance R2ph [Ω] 0.046
Stator inductance L2ph [mH] 2.2
Electrical time constant tel [ms] 46.261
Thermal time constant ttherm [min] 24
Moment of inertia J [kgcm2] 1800
Weight without brake m [kg] 260
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 29
Moment of inertia of brake JBr [kgcm2] 90
Recommendations
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ94.ee020ff00-0
Description:
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 4, nominal speed 2000 rpm;
{"MotorCurrMax":"360.00","MotorCurrRated":"143.000","MotorCurrStall":"150.000","MotorPolepairs":"3","MotorSpeedMax":"3600","MotorSpeedRated":"2000","MotorStatorInductance":"2.20000","MotorStatorResistance":"0.046","MotorTorqConst":"2.690","MotorTorqMax":"870.00","MotorTorqRated":"375.000","MotorTorqStall":"400.000","MotorVoltageConst":"171.00","MotorAcoposType1":"","MotorAcoposType2":"1650","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSJ94.ee020ff00-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo