Motor
| Nominal speed nN [rpm] | 8000 |
| Number of pole pairs | 3 |
| Nominal torque Mn [Nm] | 0.87 |
| Nominal power PN [W] | 729 |
| Nominal current IN [A] | 1.66 |
| Stall torque M0 [Nm] | 1.16 |
| Stall current I0 [A] | 2.19 |
| Maximum torque Mmax [Nm] | 4.4 |
| Maximum current Imax [A] | 11 |
| Maximum speed nmax [rpm] | 8100 |
| Torque constant KT [Nm/A] | 0.52 |
| Voltage constant KE [V/1000 rpm] | 33.8 |
| Stator resistance R2ph [Ω] | 8.77 |
| Stator inductance L2ph [mH] | 17.3 |
| Electrical time constant tel [ms] | 2 |
| Thermal time constant ttherm [min] | 10 |
| Moment of inertia J [kgcm2] | 0.22 |
| Weight without brake m [kg] | 1.38 |
Holding brake
| Holding torque of brake MBr [Nm] | 1.42 |
| Mass of brake [kg] | 0.27 |
| Moment of inertia of brake JBr [kgcm2] | 0.011 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1045 |
| ACOPOSmulti 8BVIxxxx... | 0028 |
| ACOPOS P3 8EIxxxx... | 4X5X |
| Cross section for B&R motor cables [mm2] | 0.75 |
| Connector size | 1 |
Material number:
8JSA23.R0080FF00-0Description:
Synchronous motor, self-cooling, size 2, length 3, speed 8000 rpm